IESNA:LM-63-2002
[TEST]P941519
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-830-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20124
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2681.7 2472.8 2282.4 2105.1 1960.4 1898.4 1895.1 1927.7 2014.8 2199.7
2488 2825.3 3206 3623.8 3974.1 4290.7 4584.4 4909.7 5175.1 5460.1
5811.5 6043.3 6214.1 6433.8 6749.3 7389 8345.2 9549.5 10542.8 10411.1
8541.1 4580 1493.7 634.2 248 81.6 0
2681.7 2488 2298.7 2119.2 1974.5 1902.7 1903.8 1934.3 2020.2 2203
2485.8 2808.9 3190.8 3614 3965.4 4286.3 4573.5 4881.4 5158.8 5444.9
5789.8 6056.3 6240.2 6396.8 6723.2 7323.7 8233.2 9438.6 10501.4 10386.1
8703.2 4836.8 1717.8 660.4 277.4 99 0
2681.7 2494.5 2312.9 2141 1997.4 1915.8 1904.9 1924.5 1990.8 2131.2
2371.6 2694.7 3067.9 3467.1 3843.5 4181.9 4464.7 4723.6 4996.7 5307.8
5653.8 6026.9 6331.5 6567.6 6855.9 7344.4 8128.7 9310.2 10654.8 11194.4
9955.3 6463.2 2576.1 1151 508 181.7 0
2681.7 2491.3 2325.9 2164.9 2024.6 1943 1919 1933.2 1978.9 2082.2
2277 2553.3 2882.9 3243 3612.9 4000.2 4369 4679 4970.6 5289.3
5676.6 6063.9 6416.4 6733 7100.7 7560.9 8278.9 9451.6 11236.9 12993.8
12962.3 9570.2 4872.7 2300.9 1064 364.4 0
2681.7 2507.6 2357.5 2218.2 2090.9 2000.6 1966.9 1973.4 2008.3 2084.4
2222.6 2434.7 2718.6 3023.3 3344.2 3722.8 4163.4 4623.6 5030.4 5451.4
5858.3 6312 6790.6 7245.4 7754.5 8396.4 9300.4 10632 12758.8 15439.4
16402.2 12804.5 8320.2 4270 1849.4 575.5 0
2681.7 2505.4 2367.3 2228 2102.9 2008.3 1970.2 1978.9 2012.6 2086.6
2210.6 2417.3 2690.4 2990.6 3303.9 3673.8 4118.8 4586.6 5015.2 5455.8
5874.6 6327.2 6805.9 7285.6 7818.7 8481.2 9384.2 10698.4 12761 15381.7
16394.6 12997.1 8284.3 4203.6 1809.2 554.8 0
2681.7 2528.3 2403.2 2287.8 2179.1 2092 2047.4 2039.8 2072.4 2138.8
2245.4 2409.7 2618.6 2869.9 3181 3535.7 3996.9 4513.7 5078.3 5678.8
6282.6 6876.6 7436.8 7981.9 8558.5 9209 9943.4 10849.6 12011.4 13111.3
12437.9 8744.5 3747.8 1193.4 430.8 105.5 0
2681.7 2556.6 2457.6 2372.7 2292.2 2221.5 2175.8 2154 2168.2 2225.8
2319.4 2441.2 2602.2 2826.3 3132 3519.3 3982.8 4515.8 5094.6 5684.2
6245.6 6781.9 7292.2 7783.9 8226.7 8612.9 8916.4 9087.2 8945.8 7875.3
5006.5 1751.5 687.5 394.9 195.8 67.4 0
2681.7 2595.7 2529.4 2472.8 2422.7 2373.8 2343.3 2333.5 2343.3 2381.4
2445.6 2537 2673 2881.8 3160.3 3513.9 3941.4 4424.5 4917.3 5398.1
5840.9 6279.3 6642.7 6964.7 7200.8 7318.3 7274.7 6932.1 5993.2 4037.2
1669.9 716.9 490.6 344.9 220.8 95.7 0
2681.7 2633.8 2602.2 2579.4 2557.6 2541.3 2538.1 2552.2 2581.6 2634.9
2705.6 2799.2 2926.4 3119 3365.9 3691.2 4091.6 4543 5016.3 5508
6007.4 6500.2 6957.1 7350.9 7663.1 7785 7548.9 6639.4 4707.3 2123.6
880.1 563.5 399.3 273.1 178.4 81.6 0
2681.7 2689.3 2693.6 2705.6 2718.6 2738.2 2767.6 2817.6 2886.2 2973.2
3085.3 3222.3 3412.7 3678.2 4025.2 4446.2 4922.7 5427.5 5951.9 6477.3
6998.4 7509.7 7990.6 8320.2 8384.4 8040.6 7127.9 5514.5 3190.8 1195.6
617.9 427.5 295.9 182.8 108.8 39.2 0
2681.7 2704.5 2724.1 2756.7 2785 2818.7 2864.4 2919.9 2997.1 3090.7
3202.8 3348.5 3541.1 3794.6 4101.4 4459.3 4852 5263.2 5689.7 6107.4
6506.7 6902.7 7238.8 7430.3 7347.6 6891.8 5973.6 4556.1 2596.8 984.5
525.5 357.9 248 149 81.6 22.8 0
2681.7 2721.9 2762.2 2805.7 2853.5 2894.9 2951.5 3015.6 3083.1 3173.4
3273.5 3386.6 3533.5 3717.3 3931.6 4172.1 4434.3 4704.1 4980.4 5241.5
5486.3 5684.2 5786.5 5703.8 5368.8 4730.2 3847.9 2787.2 1582.9 726.7
442.8 313.3 221.9 144.7 85.9 29.4 0
2681.7 2742.6 2813.3 2886.2 2949.3 2998.2 3051.5 3092.9 3124.4 3154.9
3176.7 3193 3208.2 3215.8 3203.8 3150.5 3052.6 2934.1 2817.6 2646.8
2367.3 2009.3 1664.5 1377.3 1142.3 956.3 811.6 698.4 602.7 521.1
438.4 366.6 298.1 223 142.5 52.2 0
2681.7 2773 2863.3 2951.5 3011.3 3050.5 3071.1 3078.7 3062.4 3034.1
2992.8 2931.9 2832.9 2704.5 2543.5 2365.1 2191 2024.6 1860.3 1694.9
1527.4 1375.1 1244.6 1116.2 1004.1 906.2 824.6 753.9 685.4 616.8
536.3 459.1 369.9 276.3 162.1 64.2 0
2681.7 2799.2 2912.3 2992.8 3042.8 3059.2 3049.4 3032 2991.7 2934.1
2839.4 2691.5 2521.7 2359.6 2234.5 2131.2 2015.9 1883.1 1747.2 1619.9
1516.5 1461 1380.5 1269.6 1164 1068.3 971.5 876.8 793.1 712.6
620.1 518.9 401.4 283.9 165.4 79.4 0
2681.7 2820.9 2941.7 3016.7 3043.9 3035.2 3018.9 2981.9 2915.6 2812.2
2675.1 2529.4 2397.7 2282.4 2172.5 2064.8 1950.6 1829.8 1724.3 1644.9
1621 1614.4 1559 1467.6 1368.6 1267.4 1145.6 1025.9 914.9 821.4
730 628.8 528.7 408 285 148 0
2681.7 2843.8 2967.8 3034.1 3039.6 3016.7 2987.4 2930.8 2828.5 2703.4
2591.4 2498.9 2399.9 2284.6 2156.2 2030 1898.4 1774.4 1660.1 1594.9
1573.1 1544.8 1511.1 1453.4 1353.3 1253.3 1166.2 1085.7 1023.7 955.2
869.2 777.8 678.8 562.4 440.6 262.2 0
2681.7 2857.9 2980.8 3029.8 3024.3 2990.6 2944.9 2866.6 2750.2 2645.8
2572.9 2502.2 2414 2299.8 2160.6 2000.6 1842.9 1693.9 1563.3 1505.6
1444.7 1403.4 1354.4 1250 1146.6 1067.2 1000.9 953 914.9 855.1
796.3 707.1 607 509.1 393.8 233.9 0
2681.7 2863.3 2992.8 3034.1 3016.7 2980.8 2923.2 2822 2708.9 2625.1
2563.1 2498.9 2416.2 2310.7 2163.8 1983.2 1784.1 1605.7 1467.6 1399
1322.9 1254.3 1157.5 1042.2 954.1 886.6 833.3 788.7 740.9 685.4
644 558.1 454.7 372.1 286.1 143.6 0
2681.7 2879.7 3001.5 3036.3 3017.8 2976.5 2905.8 2803.5 2690.4 2612
2553.3 2482.6 2405.3 2292.2 2146.4 1966.9 1762.4 1561.1 1411 1309.8
1208.7 1134.7 1030.2 944.3 861.6 797.4 746.3 706 672.3 634.2
670.1 555.9 424.3 324.2 240.4 100.1 0
2681.7 2878.6 3003.7 3039.6 3020 2974.3 2911.2 2804.6 2688.2 2614.2
2553.3 2485.8 2410.8 2300.9 2158.4 1977.8 1772.2 1566.6 1406.6 1300
1198.9 1121.6 1019.4 931.2 848.6 783.3 732.2 693 663.6 625.5
691.9 512.4 405.8 326.4 242.6 100.1 0
